Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ICB18L50N20POM1

Expand Table
EN
1/5
Vista previa de la imagen
PREVIEWPERLINE
Code
CODE
Mounting type
MTYP
Switching distance
SWDIS [mm]
Switching output
SWOUT
Interface
INT
Rated voltage DC
PWDC [Vdc]
Max output current
MXCUR [mA]
No load current
NLCUR [mA]
Connection type
CON
Housing type
HOU
Diameter
DIM1 [mm]
Lenght
DIM2 [mm]
IP rating
IP
Operating temperature
TMP [C°/°F]
Datasheet
DS [pdf]
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
ICB18L50N08PCM1
Non_Flush
8
1x PNP NC
-
10÷36
200
15
M12 plug
M18, cylindric, nickel plated brass
18
84
IP67
-25°÷+70°C/-13°÷+158°F
icb18x30_05.pdf
ICB18L50N08POM1
Non_Flush
8
1x PNP NO
-
10÷36
200
15
M12 plug
M18, cylindric, nickel plated brass
18
84
IP67
-25°÷+70°C/-13°÷+158°F
icb18x30_05.pdf
ICB18L50N14M1IO
Non_Flush
4,6÷14
1x selectable NPN/PNP/NO/NC/Push_Pull
IO Link
10÷36
200
20
M12 plug
M18, cylindric, nickel plated brass
18
84
IP67
-25°÷+70°C/-13°÷+158°F
icb12_icb18_icb30_3_wire_iol_ds.pdf
ICB18L50N14NCM1
Non_Flush
14
1x NPN NC
-
10÷36
200
15
M12 plug
M18, cylindric, nickel plated brass
18
84
IP67
-25°÷+70°C/-13°÷+158°F
icb18x30_08.pdf
ICB18L50N14NOM1
Non_Flush
14
1x NPN NO
-
10÷36
200
15
M12 plug
M18, cylindric, nickel plated brass
18
84
IP67
-25°÷+70°C/-13°÷+158°F
icb18x30_08.pdf
ICB18L50N14PCM1
Non_Flush
14
1x PNP NC
-
10÷36
200
15
M12 plug
M18, cylindric, nickel plated brass
18
84
IP67
-25°÷+70°C/-13°÷+158°F
icb18x30_08.pdf
ICB18L50N14POM1
Non_Flush
14
1x PNP NO
-
10÷36
200
15
M12 plug
M18, cylindric, nickel plated brass
18
84
IP67
-25°÷+70°C/-13°÷+158°F
icb18x30_08.pdf
ICB18L50N20NCM1
Non_Flush
20
1x NPN NC
-
10÷36
200
15
M12 plug
M18, cylindric, nickel plated brass
18
84
IP67
-25°÷+70°C/-13°÷+158°F
icb18x30_12.pdf
ICB18L50N20NOM1
Non_Flush
20
1x NPN NO
-
10÷36
200
15
M12 plug
M18, cylindric, nickel plated brass
18
84
IP67
-25°÷+70°C/-13°÷+158°F
icb18x30_12.pdf
ICB18L50N20PCM1
Non_Flush
20
1x PNP NC
-
10÷36
200
15
M12 plug
M18, cylindric, nickel plated brass
18
84
IP67
-25°÷+70°C/-13°÷+158°F
icb18x30_12.pdf
ICB18L50N20POM1
Non_Flush
20
1x PNP NO
-
10÷36
200
15
M12 plug
M18, cylindric, nickel plated brass
18
84
IP67
-25°÷+70°C/-13°÷+158°F
icb18x30_12.pdf
ICB18S30N08NCM1
Non_Flush
8
1x NPN NC
-
10÷36
200
15
M12 plug
M18, cylindric, nickel plated brass
18
64
IP67
-25°÷+70°C/-13°÷+158°F
icb18x30_05.pdf
ICB18S30N08NOM1
Non_Flush
8
1x NPN NO
-
10÷36
200
15
M12 plug
M18, cylindric, nickel plated brass
18
64
IP67
-25°÷+70°C/-13°÷+158°F
icb18x30_05.pdf
ICB18S30N08PCM1
Non_Flush
8
1x PNP NC
-
10÷36
200
15
M12 plug
M18, cylindric, nickel plated brass
18
64
IP67
-25°÷+70°C/-13°÷+158°F
icb18x30_05.pdf
ICB18S30N08POM1
Non_Flush
8
1x PNP NO
-
10÷36
200
15
M12 plug
M18, cylindric, nickel plated brass
18
64
IP67
-25°÷+70°C/-13°÷+158°F
icb18x30_05.pdf
ICB18S30N14M1IO
Non_Flush
4,6÷14
1x selectable NPN/PNP/NO/NC/Push_Pull
IO Link
10÷36
200
20
M12 plug
M18, cylindric, nickel plated brass
18
64
IP67
-25°÷+70°C/-13°÷+158°F
icb12_icb18_icb30_3_wire_iol_ds.pdf
ICB18S30N14NCM1
Non_Flush
14
1x NPN NC
-
10÷36
200
15
M12 plug
M18, cylindric, nickel plated brass
18
64
IP67
-25°÷+70°C/-13°÷+158°F
icb18x30_08.pdf
ICB18S30N14NOM1
Non_Flush
14
1x NPN NO
-
10÷36
200
15
M12 plug
M18, cylindric, nickel plated brass
18
64
IP67
-25°÷+70°C/-13°÷+158°F
icb18x30_08.pdf
ICB18S30N14PCM1
Non_Flush
14
1x PNP NC
-
10÷36
200
15
M12 plug
M18, cylindric, nickel plated brass
18
64
IP67
-25°÷+70°C/-13°÷+158°F
icb18x30_08.pdf
Show compressed display (26 products)
Número de pedidoICB18L50N20POM1
Últimos cambios28.07.2022 13:12:21
Unidad

Clasificaciones

Por categorías

Sensors Sensores

CNS

CNSERPBASE Object Properties